IESNA:LM-63-2002
[TEST]P1559638
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S865D835-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 2201
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 35.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2243.7 2225.2 2214.2 2192.3 2171.8 2148.1 2108.8 2059.7 2022.7 1980.5
1909.6 1822 1754.1 1676 1547.2 1397.1 1290.2 1185.3 1031.9 888.7
804.4 724.3 618.1 522.5 463.9 409.4 335.4 272.2 230 193
143.9 97.7 72 49.3 20.6 5.1 0
2243.7 2240.3 2233.6 2196.1 2151.8 2083.8 1968.9 1853.4 1779.4 1708.9
1602.9 1497.1 1425.1 1351.6 1235.4 1110.4 1024.1 942 822.3 710.8
643.4 580.1 493 416 368 323.5 262.3 208.7 172.9 141.8
99.9 63.6 45.7 30.8 13.1 3.3 0
2243.7 2255.4 2253 2199.9 2131.8 2019.5 1828.9 1647.1 1536.1 1437.3
1296.2 1172.2 1096.2 1027.2 923.5 823.7 757.9 698.7 612.7 532.8
482.3 436 368 309.6 272 237.6 189.2 145.2 115.8 90.7
56 29.6 19.4 12.3 5.7 1.5 0
2243.7 2252.3 2228.3 2097.6 1979.4 1842 1627.7 1438.7 1326.6 1226.2
1086.3 967.9 895.3 830.8 737.2 650.6 595.4 546.8 476.3 411.5
369.7 333.7 279.3 233.5 204.3 176.9 137.1 99.5 78 59.8
35.1 17.6 11.1 7 3.9 1 0
2243.7 2243.1 2188.9 1960.1 1783 1626.8 1406.1 1229.5 1128.4 1035.3
908.7 803.8 737.1 677.2 592.7 515.3 467.5 425.2 364.4 309
273.1 245.4 202.8 167.4 146.1 124.6 92 59.9 46.5 35.7
22 13.1 8.9 6.1 3.9 1 0
2243.7 2238.3 2144.6 1845.1 1638.5 1471.1 1253.1 1084.6 989.6 902
784.7 688.1 626 569.5 491.6 421.5 378.7 340.5 288.7 242.2
212.3 190.5 156.5 127.1 107.8 89.1 62.8 37.7 29.1 22.6
15.1 10.6 7.7 5.7 3.9 1.3 0
2243.7 2237.9 2095.5 1752.6 1545.9 1374.9 1168.5 1003.8 910.3 826.3
714.5 620.9 562 507.9 433.9 369.1 329 292.7 249.3 211.2
187.2 169 140.5 112.5 89.5 70.3 49.7 32.9 25.7 20.6
14.6 10.1 7.7 5.7 3.9 1.7 0
2243.7 2238 2054.4 1673.6 1466.5 1294.2 1097.2 935.3 843.4 763
656 564.3 507.9 455.3 384.9 324.6 287 253.4 217 185.7
166.6 151.1 126.5 98.4 73.4 55 39 28.8 22.7 18.7
13.9 9.6 7.6 5.5 3.7 1.9 0
2243.7 2239.8 2037.3 1635.5 1426.6 1259.7 1065.2 903.4 814.3 737.1
632.5 539.3 483.3 430.3 362.1 303.9 268.1 240 206.2 177
159.8 143.8 118.5 86 63.7 49.9 35.6 26.6 21 17.4
12.7 9.1 7 4.9 3.1 1.5 0
2243.7 2241.7 2020.1 1597.3 1386.6 1225.2 1033.2 871.5 785.2 711.2
609.1 514.3 458.8 405.3 339.3 283.2 249.3 226.7 195.3 168.3
152.9 136.5 110.5 73.5 54 44.7 32.1 24.4 19.3 16.2
11.6 8.5 6.4 4.4 2.6 1 0
2243.7 2239.8 2037.3 1635.5 1426.6 1259.7 1065.2 903.4 814.3 737.1
632.5 539.3 483.3 430.3 362.1 303.9 268.1 240 206.2 177
159.8 143.8 118.5 86 63.7 49.9 35.6 26.6 21 17.4
12.7 9.1 7 4.9 3.1 1.5 0
2243.7 2238 2054.4 1673.6 1466.5 1294.2 1097.2 935.3 843.4 763
656 564.3 507.9 455.3 384.9 324.6 287 253.4 217 185.7
166.6 151.1 126.5 98.4 73.4 55 39 28.8 22.7 18.7
13.9 9.6 7.6 5.5 3.7 1.9 0
2243.7 2237.9 2095.5 1752.6 1545.9 1374.9 1168.5 1003.8 910.3 826.3
714.5 620.9 562 507.9 433.9 369.1 329 292.7 249.3 211.2
187.2 169 140.5 112.5 89.5 70.3 49.7 32.9 25.7 20.6
14.6 10.1 7.7 5.7 3.9 1.7 0
2243.7 2238.3 2144.6 1845.1 1638.5 1471.1 1253.1 1084.6 989.6 902
784.7 688.1 626 569.5 491.6 421.5 378.7 340.5 288.7 242.2
212.3 190.5 156.5 127.1 107.8 89.1 62.8 37.7 29.1 22.6
15.1 10.6 7.7 5.7 3.9 1.3 0
2243.7 2243.1 2188.9 1960.1 1783 1626.8 1406.1 1229.5 1128.4 1035.3
908.7 803.8 737.1 677.2 592.7 515.3 467.5 425.2 364.4 309
273.1 245.4 202.8 167.4 146.1 124.6 92 59.9 46.5 35.7
22 13.1 8.9 6.1 3.9 1 0
2243.7 2252.3 2228.3 2097.6 1979.4 1842 1627.7 1438.7 1326.6 1226.2
1086.3 967.9 895.3 830.8 737.2 650.6 595.4 546.8 476.3 411.5
369.7 333.7 279.3 233.5 204.3 176.9 137.1 99.5 78 59.8
35.1 17.6 11.1 7 3.9 1 0
2243.7 2255.4 2253 2199.9 2131.8 2019.5 1828.9 1647.1 1536.1 1437.3
1296.2 1172.2 1096.2 1027.2 923.5 823.7 757.9 698.7 612.7 532.8
482.3 436 368 309.6 272 237.6 189.2 145.2 115.8 90.7
56 29.6 19.4 12.3 5.7 1.5 0
2243.7 2240.3 2233.6 2196.1 2151.8 2083.8 1968.9 1853.4 1779.4 1708.9
1602.9 1497.1 1425.1 1351.6 1235.4 1110.4 1024.1 942 822.3 710.8
643.4 580.1 493 416 368 323.5 262.3 208.7 172.9 141.8
99.9 63.6 45.7 30.8 13.1 3.3 0
2243.7 2225.2 2214.2 2192.3 2171.8 2148.1 2108.8 2059.7 2022.7 1980.5
1909.6 1822 1754.1 1676 1547.2 1397.1 1290.2 1185.3 1031.9 888.7
804.4 724.3 618.1 522.5 463.9 409.4 335.4 272.2 230 193
143.9 97.7 72 49.3 20.6 5.1 0
2243.7 2240.3 2233.6 2196.1 2151.8 2083.8 1968.9 1853.4 1779.4 1708.9
1602.9 1497.1 1425.1 1351.6 1235.4 1110.4 1024.1 942 822.3 710.8
643.4 580.1 493 416 368 323.5 262.3 208.7 172.9 141.8
99.9 63.6 45.7 30.8 13.1 3.3 0
2243.7 2255.4 2253 2199.9 2131.8 2019.5 1828.9 1647.1 1536.1 1437.3
1296.2 1172.2 1096.2 1027.2 923.5 823.7 757.9 698.7 612.7 532.8
482.3 436 368 309.6 272 237.6 189.2 145.2 115.8 90.7
56 29.6 19.4 12.3 5.7 1.5 0
2243.7 2252.3 2228.3 2097.6 1979.4 1842 1627.7 1438.7 1326.6 1226.2
1086.3 967.9 895.3 830.8 737.2 650.6 595.4 546.8 476.3 411.5
369.7 333.7 279.3 233.5 204.3 176.9 137.1 99.5 78 59.8
35.1 17.6 11.1 7 3.9 1 0
2243.7 2243.1 2188.9 1960.1 1783 1626.8 1406.1 1229.5 1128.4 1035.3
908.7 803.8 737.1 677.2 592.7 515.3 467.5 425.2 364.4 309
273.1 245.4 202.8 167.4 146.1 124.6 92 59.9 46.5 35.7
22 13.1 8.9 6.1 3.9 1 0
2243.7 2238.3 2144.6 1845.1 1638.5 1471.1 1253.1 1084.6 989.6 902
784.7 688.1 626 569.5 491.6 421.5 378.7 340.5 288.7 242.2
212.3 190.5 156.5 127.1 107.8 89.1 62.8 37.7 29.1 22.6
15.1 10.6 7.7 5.7 3.9 1.3 0
2243.7 2237.9 2095.5 1752.6 1545.9 1374.9 1168.5 1003.8 910.3 826.3
714.5 620.9 562 507.9 433.9 369.1 329 292.7 249.3 211.2
187.2 169 140.5 112.5 89.5 70.3 49.7 32.9 25.7 20.6
14.6 10.1 7.7 5.7 3.9 1.7 0
2243.7 2238 2054.4 1673.6 1466.5 1294.2 1097.2 935.3 843.4 763
656 564.3 507.9 455.3 384.9 324.6 287 253.4 217 185.7
166.6 151.1 126.5 98.4 73.4 55 39 28.8 22.7 18.7
13.9 9.6 7.6 5.5 3.7 1.9 0
2243.7 2239.8 2037.3 1635.5 1426.6 1259.7 1065.2 903.4 814.3 737.1
632.5 539.3 483.3 430.3 362.1 303.9 268.1 240 206.2 177
159.8 143.8 118.5 86 63.7 49.9 35.6 26.6 21 17.4
12.7 9.1 7 4.9 3.1 1.5 0
2243.7 2241.7 2020.1 1597.3 1386.6 1225.2 1033.2 871.5 785.2 711.2
609.1 514.3 458.8 405.3 339.3 283.2 249.3 226.7 195.3 168.3
152.9 136.5 110.5 73.5 54 44.7 32.1 24.4 19.3 16.2
11.6 8.5 6.4 4.4 2.6 1 0
2243.7 2239.8 2037.3 1635.5 1426.6 1259.7 1065.2 903.4 814.3 737.1
632.5 539.3 483.3 430.3 362.1 303.9 268.1 240 206.2 177
159.8 143.8 118.5 86 63.7 49.9 35.6 26.6 21 17.4
12.7 9.1 7 4.9 3.1 1.5 0
2243.7 2238 2054.4 1673.6 1466.5 1294.2 1097.2 935.3 843.4 763
656 564.3 507.9 455.3 384.9 324.6 287 253.4 217 185.7
166.6 151.1 126.5 98.4 73.4 55 39 28.8 22.7 18.7
13.9 9.6 7.6 5.5 3.7 1.9 0
2243.7 2237.9 2095.5 1752.6 1545.9 1374.9 1168.5 1003.8 910.3 826.3
714.5 620.9 562 507.9 433.9 369.1 329 292.7 249.3 211.2
187.2 169 140.5 112.5 89.5 70.3 49.7 32.9 25.7 20.6
14.6 10.1 7.7 5.7 3.9 1.7 0
2243.7 2238.3 2144.6 1845.1 1638.5 1471.1 1253.1 1084.6 989.6 902
784.7 688.1 626 569.5 491.6 421.5 378.7 340.5 288.7 242.2
212.3 190.5 156.5 127.1 107.8 89.1 62.8 37.7 29.1 22.6
15.1 10.6 7.7 5.7 3.9 1.3 0
2243.7 2243.1 2188.9 1960.1 1783 1626.8 1406.1 1229.5 1128.4 1035.3
908.7 803.8 737.1 677.2 592.7 515.3 467.5 425.2 364.4 309
273.1 245.4 202.8 167.4 146.1 124.6 92 59.9 46.5 35.7
22 13.1 8.9 6.1 3.9 1 0
2243.7 2252.3 2228.3 2097.6 1979.4 1842 1627.7 1438.7 1326.6 1226.2
1086.3 967.9 895.3 830.8 737.2 650.6 595.4 546.8 476.3 411.5
369.7 333.7 279.3 233.5 204.3 176.9 137.1 99.5 78 59.8
35.1 17.6 11.1 7 3.9 1 0
2243.7 2255.4 2253 2199.9 2131.8 2019.5 1828.9 1647.1 1536.1 1437.3
1296.2 1172.2 1096.2 1027.2 923.5 823.7 757.9 698.7 612.7 532.8
482.3 436 368 309.6 272 237.6 189.2 145.2 115.8 90.7
56 29.6 19.4 12.3 5.7 1.5 0
2243.7 2240.3 2233.6 2196.1 2151.8 2083.8 1968.9 1853.4 1779.4 1708.9
1602.9 1497.1 1425.1 1351.6 1235.4 1110.4 1024.1 942 822.3 710.8
643.4 580.1 493 416 368 323.5 262.3 208.7 172.9 141.8
99.9 63.6 45.7 30.8 13.1 3.3 0
2243.7 2225.2 2214.2 2192.3 2171.8 2148.1 2108.8 2059.7 2022.7 1980.5
1909.6 1822 1754.1 1676 1547.2 1397.1 1290.2 1185.3 1031.9 888.7
804.4 724.3 618.1 522.5 463.9 409.4 335.4 272.2 230 193
143.9 97.7 72 49.3 20.6 5.1 0
